IESNA:LM-63-2002
[TEST]P1175368
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D850-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]919
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
487.7 483.2 473.2 460 445.1 428.1 410.3 391.3 371 350.3
328.7 307.6 284.9 262.1 238.5 214.9 191.3 167.3 144.9 128.8
117.2 106.8 96.5 86.5 77.4 69.1 60.9 53.4 46 39.3
32.7 26.5 20.7 15.3 9.5 4.6 0
487.7 488.1 479.4 466.6 452.5 436.8 419.8 400.8 381.3 361
339.9 318 295.6 272.8 249.7 226.5 203.7 180.5 156.9 135.8
120.5 108.9 98.5 87.8 78.3 69.6 61.3 53.4 46 40.2
34.8 29 22.4 16.6 10.8 6.2 0
487.7 484.4 478.6 468.7 456.7 443.4 428.9 412.8 395.8 377.6
357.7 338.7 317.6 298.1 276.2 255.9 234.8 213.2 192.9 171.4
150.7 130.4 112.6 99.4 89.4 79.9 71.2 62.9 53.8 45.5
37.7 30.2 23.2 17 11.6 6.6 0
487.7 484.8 481.9 477 469.1 459.6 449.2 436 420.7 404.9
387.9 371 353.2 335.4 316.7 297.7 278.6 260 241 221.5
202.9 185.5 167.3 149 130.8 112.2 93.6 76.6 62.1 50.1
39.7 31.1 23.6 17 11.2 5.8 0
487.7 485.2 485.7 482.8 477 471.2 463.3 452.9 440.9 428.1
414 399.5 383.8 367.7 351.1 334.1 316.3 298.9 280.7 263.3
246.3 227.7 208.7 189.6 168.5 147.4 125.9 105.2 83.2 65
47.2 31.5 22.8 15.7 9.5 4.6 0
